
calcActive())">
Empty control station, Harmony XAP, XB2 SL, zinc alloy, grey, M20, 2 cut outs 22mm, 80x80x51,5mm, UL cULus
XAPD1202
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XAPD1202
Empty control station, Harmony XAP, XB2 SL, zinc alloy, grey, M20, 2 cut outs 22mm, 80x80x51,5mm, UL cULus
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of XAP range, an offer of metal control stations for XB4 and XB5 series of Ø 22mm pushbuttons. XAPD1202 is an empty enclosure with grey color (RAL7035). This version with 2 holes allows combination of XB4/XB5 functions in a small volume. The size remains compact. It is possible to customize the XAP with the Harmony online product selector and configurator. This product has been standardized with metric thread to be used with ISO cable glands to be fully compliant with the IEC 62444. It comes with two M20 holes. The electric shock protection is at class I conforming to EN/IEC 61140 and the mechanical shock protection level is up to IK07 conforming to EN/IEC 62262. This is a zinc alloy offer and the dimensions are 80mm (width) x 80mm (height) x 51.5mm (depth) and it weighs 0.450kg. XAPD is designed for Original Equipment Manufacturers (OEMs) that meets heavy duty application requirements such as material handling, food & beverage, wind turbines, Mining, Minerals and Metals (MMM), vehicles, etc. This enclosure complies with EN/IEC 60529 and EN/IEC 60947-5-1 and comes with CE, UL, cULus and EAC certification. Fully customized legend panel are available to improve interface experience and enclosure's aesthetic. XAP is designed to be mounted in both vertical and horizontal position with 4 fixing holes. The form factor allows a combination between simplicity, customization flexibility and attractive design for machines. It is eco-friendly and complies with directives such as RoHS, WEEE and REACh relating to environmental protection.
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | XAPD1202 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Harmony XAP, XB2 SL |