
calcActive())">
Harmony, Control station, plastic, yellow, 1 red mushroom head push button Ø40, emergency stop turn to release 1 NO + 2 NC, unmarked, UL/CSA certified
XALK178GH7
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XALK178GH7
Harmony, Control station, plastic, yellow, 1 red mushroom head push button Ø40, emergency stop turn to release 1 NO + 2 NC, unmarked, UL/CSA certified
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This Harmony XALK yellow control station for emergency stop function is ideal for your complete control station. It operates with turn to release mechanism and uses screw-clamp terminals. This control station with mushroom head push button for emergency stop function is ideal for situations where quick actions are required for a process or machine to function correctly or where operator movements require maximum ergonomy. Its schematic is clearly distinguishable thanks to clear colors. It is impact resistant, dust resistant, water resistant, corrosion resistant, and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product. Vibration resistant screw clamp connection terminals ensure high vibration resistance making product suitable installation on high impact machine.
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | XALK178GH7 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Harmony XALD, XALK |