Empty control station, Harmony XALG, mineral reinforced polyamide, black, 4 cut outs, for severe environments

XALG04
login_green To View the best prices please Sign in / Register.
สินค้าหมด

คำอธิบาย

This Harmony XALG, is an empty control station for severe environments. It has 4 cut-outs, 4 vertical openings, diameter 22mm for 4 functions. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, IP67, IP69, IP69K, making it ideal for operation in harsh environments. Extremely robust, this control station ensures esistance to high pressure cleaning and resistance to chemical products. Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product. It provides mineral a reinforced polyamide enclosure with a black (RAL 9005) base of enclosure and a black (RAL 9005) cover. It is suited for applications like animal farming, food and beverage production/processing, water industry, cereal and fruit growing, aquaculture, shipbuilding and maintenance, and building construction, waste and wastewater treatment, etc. It is compatible with the Harmony XB5 range of control and signaling units, providing a wide choice of circular and square heads

รายละเอียดสินค้า

Activity IDSIG
หมายเลขส่วนประกอบ XALG04
ฉลาก Green Premium ไม่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า Harmony XALG

ข้อมูลผู้ขาย

Documents

Extended Warranty

รีวิว