complete control station, Harmony XALD, dark grey, 2 green and 1 red flush pushbuttons 22 mm

XALD311H29H7

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This Harmony XALD yellow control station with 3 functions is ideal for your complete control station. It operates with spring return mechanism and uses screw-clamp terminals. This control station with 3 push buttons for 3 functions enables machine builders to easily add required control and signalling functionality on their machines. Its schematic is clearly distinguishable thanks to clear colors and markings. It is impact resistant, dust resistant, water resistant, corrosion resistant, and vibration resistant thanks to its IP69 / IP67 / IP66 / IP69K, making it ideal for operation in harsh environments. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product. Vibration resistant screw clamp connection terminals ensure high vibration resistance making product suitable installation on high impact machine.

รายละเอียดสินค้า

ข้อมูลผู้ขาย

Documents

รีวิว

สินค้าที่คุณอาจจะสนใจ

Tightening tool for fixing nutplasticblack
ZB5AZ905

สินค้าหมด

Harmony XALD, XALK, Empty enclosure, plastic, dark grey lid, for push button Ø22, 1 cut-out
XALD01

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
SQD Power
Price starting from
THB 856.00
THB 471.00
Harmony XALD, XALK, Control station, plastic, dark grey lid, 3 flush push buttons Ø22, marked UP ARROW O DOWN ARROW
XALD324

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
SQD Power
Price starting from
THB 3,531.00
THB 1,942.00
Harmony- Control station- plastic- dark grey- 1 white flush RIGHT ARROW/1 red flush O/1 black flush LEFT ARROW push buttons- Ø22 - spring return
XALD334

สินค้าหมด

Complete control station- Harmony XALD- dark grey green flush/red flush/green flush pushbuttons Ø22 mm
XALD311

สินค้าหมด

Panel mounted USB 3.0 port- Harmony XB5- plastic- 22mm- for USB interface jack type A
XB5PUSB3

สินค้าหมด

XB5FA42
XB5FA42

สินค้าหมด