
calcActive())">
Empty control station, Harmony XALD, XALK, plastic, dark grey lid, light grey base, 2 cut out, UL CSA certified
XALD02H7
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XALD02H7
Empty control station, Harmony XALD, XALK, plastic, dark grey lid, light grey base, 2 cut out, UL CSA certified
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This Harmony XALD empty control station has 2 cut-out for 2 push buttons / 2 functions for controlling of operation in machines. This 2 cut-out dark grey empty control station enables machine builders to customize their machines by easily adding any control and signalling functionality units on the enclosure according to the operation required. It is designed for simple and mass production machines, textiles, packaging, handling small lifting systems, control of garage doors, rolling shutters, smoke extraction vents. It is compatible with Harmony XB5 range push buttons, switches and pilot lights. It is impact resistant, dust resistant, water resistant, corrosion resistant, and vibration resistant thanks to its IP69 / IP67 / IP66 / IP69K, making it ideal for operation in harsh environments. It can be retrofitted with all XB5 series push buttons, pilot lights, selector switches and joysticks. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | XALD02H7 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Harmony XALD, XALK |