
calcActive())">
Pendant control station, Harmony XAC, plastic, yellow, 6 push buttons with NO+NC, 1 emergency stop NC
XACA6813
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XACA6813
Pendant control station, Harmony XAC, plastic, yellow, 6 push buttons with NO+NC, 1 emergency stop NC
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
"This product is part of the Harmony XAC range, an offer of pendant control stations for Ø 22 mm plastic signaling units." "This pendant control station provides double insulation and mechanical interlocking between pairs." "It has 6 pushbuttons and 1 emergency stop for control circuits." "It is a pendant control station with a rated voltage of 600V and conventional enclosed thermal current of 10A." "It is furnished with screw clamp terminals for electrical connection." "It offers mechanical durability of about 1 million cycles. It is an IP65, IK08 and NEMA 1/3/4/13 rated product." "The control station is made of polypropylene and available in yellow color. It weighs 0.935kg." "It is suitable for hoist and traveling cranes for control of single speed motor. It is ideal for industry and service sector applications." "This product is certified by GOST and CCC. It meets UL 508, EN/IEC 60947-5-1, EN/IEC 60204-32 and CSA C22.2 No 14 standards." "It is compatible with ZB2BE102 for emergency stop and ZB2BE102, ZB2BE101 for each direction." "It is designed for mechanical handling, these highly robust pendant control stations comply with the safety requirements of IEC standards." "Pendant control stations for Ø 22mm plastic signaling units."
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | XACA6813 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Harmony XAC |