Pendant control station, Harmony XAC, plastic, yellow, 2 push buttons with NO+NC, 1 emergency stop NC

XACA2813

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This Harmony XAC, is a complete ready to use pendant station for control of single-speed motors. It has 2 push buttons mechanically interlocked + 1 slow stop push button diameter 30mm operator. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. Designed for mechanical handling, these highly robust pendant control stations are not only simple and intuitive, but also very comfortable for the operator to use. Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product. It provides a yellow polypropylène double insulated enclosure. This control station is ideal for hoists, travelling cranes applications. This robust pendant control station complies with the safety requirements of IEC standards.

รายละเอียดสินค้า

ข้อมูลผู้ขาย

Documents

รีวิว

สินค้าที่คุณอาจจะสนใจ

Contact block, Harmony XAC, single contact, spring return, 1 speed, front mounting, screw clamp terminal, 1NO
ZB2BE101

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
Price starting from
THB 246.10
THB 135.00
Contact block, Harmony XAC, single contact, spring return, 1 speed, front mounting, screw clamp terminal, 1NC
ZB2BE102

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
Price starting from
THB 246.10
THB 135.00
Pendant control station- Harmony XAC- empty- plastic- yellow- 8 cut-outs- cable 22…35mm
XACB085

สินค้าหมด

Single contact block- Harmony XAC- spring return- single speed- spring return- front mounting- 2NO+1NC
XENG1491

สินค้าหมด

Contact block- Harmony XAC- double contact- latching- single speed- front mounting- 2NO
XENG3781

check-small มีสินค้า

Sonepar (Thailand) Limited
SQD Power
Price starting from
THB 2,343.30
THB 1,289.00