
calcActive())">
Emergency stop switching off, Easy Harmony XA2, plastic, red mushroom 40mm, 22mm, push-pull, 1NC
XA2ET42
THB 417.30
THB 213.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

XA2ET42
Emergency stop switching off, Easy Harmony XA2, plastic, red mushroom 40mm, 22mm, push-pull, 1NC
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
Emergency stop switching off, Easy Harmony XA2, plastic, red mushroom 40mm, 22mm, push-pull, 1NC
THB 417.30
THB 213.00
คำอธิบาย
This product is part of the Easy Harmony XA2 range, an offer of Ø 22mm plastic pushbuttons, switches and pilot lights. This emergency switching off pusbutton comes with a mushroom head. It comes with push-pull operation. This mushroom headed pushbutton provides an ergonomic interface for controlling machines. It has 1 NC contact with slow-break operation. This is a plastic pushbutton. It has a 40mm diameter mushroom head. It is an IP65 rated product and comes with CE, CCC and EAC certification conforming to GB 14048.1, IEC 60947-1, GB 14048.5 and IEC 60947-5-1 standards . It is easily installed into a standard 22mm diameter panel cut-outs and connected to control circuits with screw-clamp connections. It is clearly distinguishable visually at a distance due to its clear color. It is impact resistant, dust resistant, water resistant and vibration resistant making it suitable for operation in harsh environments.
รายละเอียดสินค้า
Activity | IDSIG |
---|---|
หมายเลขส่วนประกอบ | XA2ET42 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Easy Harmony XA2 |
ขนาดบรรจุภัณฑ์ | 0 x 42 x 30 mm |