calcActive())">
VJD Runtime, Vijeo Designer, Standard PC & Harmony PC (except HMIBMP,HMIBMU,HMIPSO,HMIPSP,HMIPEP) , email
VJDRPCCZLSPAZZ
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

VJDRPCCZLSPAZZ
VJD Runtime, Vijeo Designer, Standard PC & Harmony PC (except HMIBMP,HMIBMU,HMIPSO,HMIPSP,HMIPEP) , email
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
This software license belongs to the Vijeo Designer range, Schneider Electric's HMI classic configuraion software offer. It is a cross-platform software for designing applications on the Harmony range. This Vijeo Designer configuration software is ideal for creation of automated system control operator dialog applications by single engineers. VJDRPCCZLSPAZZ Runtime Single license can be installed on 1 station. It is available as a email license. This cross-platform configuration software enables operator dialogue projects to be processed quickly and easily with up to 5 configurable windows. This classic HMI software uses Ethernet TCP/IP connectivity to support WEB Gate remote access, sharing of application data between panels, and transfer of recipes and logs for variables. It can display graphic objects, character fonts and project reports in 7 languages (English, French, German, Italian, Spanish, Portuguese and Simplified Chinese). It is is compatible with Harmony Panel PC (except with HMIBMU and HMIBMP Box PCs) or Standard iPC. Vijeo DesignꞌAir and Vijeo DesignꞌAir Plus are remote access applications for Android and iOS tablets and smartphones.
รายละเอียดสินค้า
Activity | IDHMI |
---|---|
หมายเลขส่วนประกอบ | VJDRPCCZLSPAZZ |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Vijeo Designer |