Vigi iC60 - earth leakage add-on block - 4P - 25A - 300mA - AC type

A9V44425
THB 7,169.00
THB 7,169.00

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

This Acti9 Vigi iC60 is a modular add-on residual current devices. It is a 4P, rated current is 25A, operating voltage is 400VAC to 415VAC according to IEC 61009-1. The earth leakage protection class is AC type with a sensitivity of 300mA and a voltage independent technology. This product protects against short circuit, cable overload, electrical shock by indirect contact and fire hazards. A VisiTrip window is here to indicate a fault tripping by a red mechanical indicator on the front face. It can be combined with iC60 or Acti9 Reflex iC60, to provide protection of persons and protection of installations. This product is compliant with EN 61009-1 and IEC 61009-1 standard. The Ue rated operational voltage is 400VAC. The Ui rated insulation voltage is 500VAC. The Uimp rated impulse withstand voltage is 6kV. The pollution degree is 3. It can be mounted on DIN rail. The width in 9mm pitches is 6. The dimensions are (W) 54mm x (H) 91mm x (D) 73.5mm. The weight is 0.245kg. The degree of protection is IP20 and IP40 in an enclosure. The operating temperature -5°C to +60°C. The storage temperature is -40°C to +85°C.

รายละเอียดสินค้า

ข้อมูลผู้ขาย

Documents

รีวิว

สินค้าที่คุณอาจจะสนใจ

Miniature circuit-breaker, Acti9 iC60N, 4P, 4 A, C curve, 6000 A (IEC 60898-1), 50 kA (IEC 60947-2)
A9F74404

สินค้าหมด

Miniature circuit-breaker, Acti9 iC60N, 4P, 16 A, C curve, 6000 A (IEC 60898-1), 10 kA (IEC 60947-2)
A9F74416

check-small มีสินค้า

K.P.T. Machinery
SQD Power
Price starting from
THB 4,333.50
THB 2,889.00
Miniature circuit-breaker, Acti9 iC60N, 4P, 20 A, C curve, 6000 A (IEC 60898-1), 10 kA (IEC 60947-2)
A9F74420

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
Price starting from
THB 4,333.50
THB 2,889.00
Miniature circuit-breaker, Acti9 iC60N, 4P, 25 A, C curve, 6000 A (IEC 60898-1), 10 kA (IEC 60947-2)
A9F74425

check-small มีสินค้า

Sonepar (Thailand) Limited
S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
Price starting from
THB 4,333.50
THB 2,889.00
Miniature circuit-breaker, Acti9 iC60N, 4P, 10 A, D curve, 6000 A (IEC 60898-1), 10 kA (IEC 60947-2)
A9F75410

สินค้าหมด

Miniature circuit-breaker, Acti9 iC60N, 4P, 16 A, D curve, 6000 A (IEC 60898-1), 10 kA (IEC 60947-2)
A9F75416

สินค้าหมด

Miniature circuit-breaker, Acti9 iC60N, 4P, 20 A, D curve, 6000 A (IEC 60898-1), 10 kA (IEC 60947-2)
A9F75420

สินค้าหมด

Miniature circuit-breaker, Acti9 iC60N, 4P, 25 A, D curve, 6000 A (IEC 60898-1), 10 kA (IEC 60947-2)
A9F75425

check-small มีสินค้า

Sonepar (Thailand) Limited
SQD Power
Price starting from
THB 6,997.80
THB 4,525.00