
calcActive())">
Vigi อุปกรณ์ป้องกันไฟดูดใช้ร่วมกับ Acti9 iC60, 3โพล Rating 40A ป้องกันไฟรั่ว30mA AC
A9V41340
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

A9V41340
Vigi อุปกรณ์ป้องกันไฟดูดใช้ร่วมกับ Acti9 iC60, 3โพล Rating 40A ป้องกันไฟรั่ว30mA AC
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
- This Acti9 Vigi iC60 is a modular add-on residual current devices
- It is a 3P, rated current is 40A, operating voltage is 400VAC to 415VAC according to IEC 61009-1
- The earth leakage protection class is AC type with a sensitivity of 30mA and a voltage independent technology
- This product protects against short circuit, cable overload, electrical shock by indirect contact and fire hazards
- A VisiTrip window is here to indicate a fault tripping by a red mechanical indicator on the front face
- It can be combined with iC60 or Acti9 Reflex iC60, to provide protection of persons and protection of installations
- This product is compliant with IEC 61009-1 and EN 61009-1 standard
- The Ue rated operational voltage is 400VAC
- The Ui rated insulation voltage is 500VAC
- The Uimp rated impulse withstand voltage is 6kV
- The pollution degree is 3
- It can be mounted on DIN rail
- The width in 9mm pitches is 7
- The dimensions are (W) 117mm x (H) 91mm x (D) 73.5mm
- The weight is 0.21kg
- The degree of protection is IP20 and IP40 in an enclosure
- The operating temperature -5°C to +60°C
- The storage temperature is -40°C to +85°C