A9V44325
Vigi iC60 - earth leakage add-on block - 3P - 25A - 300mA - AC type
A9V44325
Vigi iC60 - earth leakage add-on block - 3P - 25A - 300mA - AC type
สินค้าหมด
Commercial Reference
A9V44325 - Tha - Config
รวมภาษี
สินค้าหมด
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
Vigi iC60 - earth leakage add-on block - 3P - 25A - 300mA - AC type
Product Documents
คำอธิบาย
- This Acti9 Vigi iC60 is a modular add-on residual current devices
- It is a 3P, rated current is 25A, operating voltage is 400VAC to 415VAC according to IEC 61009-1
- The earth leakage protection class is AC type with a sensitivity of 300mA and a voltage independent technology
- This product protects against short circuit, cable overload, electrical shock by indirect contact and fire hazards
- A VisiTrip window is here to indicate a fault tripping by a red mechanical indicator on the front face
- It can be combined with iC60 or Acti9 Reflex iC60, to provide protection of persons and protection of installations
- This product is compliant with EN 61009-1 and IEC 61009-1 standard
- The Ue rated operational voltage is 400VAC
- The Ui rated insulation voltage is 500VAC
- The Uimp rated impulse withstand voltage is 6kV
- The pollution degree is 3
- It can be mounted on DIN rail
- The width in 9mm pitches is 6
- The dimensions are (W) 54mm x (H) 91mm x (D) 73.5mm
- The weight is 0.21kg
- The degree of protection is IP20 and IP40 in an enclosure
- The operating temperature -5°C to +60°C
- The storage temperature is -40°C to +85°C
รายละเอียดสินค้า
-
หมายเลขส่วนประกอบA9V44325
-
[In] ค่าพิกัดกระแสDC (AT)25 A
-
ระยะเวลาประกันสินค้า18 months
-
ประเภทสินค้าActi 9 iC60
-
ภาษีแสดงบนบัตรส่งเสริมการขายรวมภาษี
-
Earth Leakage Sensitivity300 mA
-
หน่วยบรจุภัณฑ์PCE
-
จำนวนจำนวนสินค้าในบรรจุภัณฑ์1
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)211 g
-
จำนวนขั้ว3 P
-
ฉลาก Green Premiumไม่
-
ชนิดของสินค้าActi9 Miniature Circuit Breakers - MCBs
-
กลุ่มสินค้าActi 9 iC60
-
ขนาดบรรจุภัณฑ์14.1 x 11.5 x 8.7 cm
more specification
less specification