ATV12H075M2
variable speed drive ATV12 - 0.75kW - 1hp - 200..240V - 1ph - with heat sink
ATV12H075M2
variable speed drive ATV12 - 0.75kW - 1hp - 200..240V - 1ph - with heat sink
มีสินค้า
Commercial Reference
ATV12H075M2
Regular Price
THB 17,441
Special Price
THB 9,593
to see your company prices. Prices vary for your region.
- Schneider Electric green signature style for the entire EasyPact EZC range
- Gain the confidence that all auxiliaries are on the right spot, and check that you have the right coil rating
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
variable speed drive ATV12 - 0.75kW - 1hp - 200..240V - 1ph - with heat sink
Regular Price
THB 17,441
Special Price
THB 9,593
45% Off
คำอธิบาย
Altivar Machine ATV12 is an offer of variable speed drives for commercial equipment and simple machines. It works at a rated power up to 0.75kW / 1hp and a rated voltage from 200V to 240V AC. It is designed with heatsink for normal environments and fan-cooled enclosure. It has advanced PID and catch on the fly functions, basic cabling, and easy motor control setting. Based on the needs, it can be delivered without heatsink, with embedded EMC filter, or as standard version. The Altivar 12 drive integrates as standard the Modbus communication protocol. This Altivar Machine ATV12 is designed for simple applications, in industry, commercial machines and HVAC machines such as conveyors, pumps, extractors, access barriers and treadmills. It conforms to IEC, UL and other international standards. SoMove software compatibility enables saving and transfering of configurations to spare drive, reducing maintenance downtime. It features an optimized application of power and torque for ventilation and pumping applications, this allows up to 30% energy savings.
รายละเอียดสินค้า
-
ActivityIDVSD
-
หมายเลขส่วนประกอบATV12H075M2
-
ประเภทสินค้าvariable speed drive
-
หน่วยบรจุภัณฑ์Pc
-
จำนวนจำนวนสินค้าในบรรจุภัณฑ์1
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)1.118 kg
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าAltivar 12
-
ขนาดบรรจุภัณฑ์11.7 x 19 x 19.5 cm
more specification
less specification