
calcActive())">
Unity M1E processor - RS232/485 - Ethernet - USB - I/O bus - global data
171CBU98091
THB 109,140.00
THB 76,398.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers
171CBU98091
Unity M1E processor - RS232/485 - Ethernet - USB - I/O bus - global data
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
Unity M1E processor - RS232/485 - Ethernet - USB - I/O bus - global data
THB 109,140.00
THB 76,398.00
คำอธิบาย
This processor is part of the Modicon Momentum range, an offer of controller and IP20 monoblock I/Os for distributed control architecture. This Unity M1E processor is equipped with Ethernet and USB integrated connection ports. The Spear 320s processor offers 125 words Modbus messaging and 200 I/O message per second. The processor is accessible through client/server and master/slave method. This processor provides web services like CPU status, ethernet statistics, bandwidth monitoring, home pages and properties. It is an IP20 rated product. Its dimensions are 144mm (width) x 53.47mm (depth) x 60.6mm (height). It weighs 0.163kg. The main application of this module is infrastructures and energy, material handling, simple machine control. This product is certified by CE, FM, C-Tick. It meets UL 508, CSA C22.2 No 142 and EN/IEC 61131-2 standards. It is compatible with Modicon STB I/O. It supports 35mm symmetrical DIN rail mount. Momentum is a flexible, modular family of components that easily snaps together and can be configured for a wide range of distributed I/O and control applications. System with 4 fundamental components that easily snap together in various combinations to form versatile control systems or sub-systems.
รายละเอียดสินค้า
ฉลาก Green Premium | ไม่ใช่ |
---|---|
ค่าพิกัดกระแส | 25kA |