M3T1TV75M_GY
TV socket, AvatarOn A, Coaxial, 75 Ohm, Grey
M3T1TV75M_GY
TV socket, AvatarOn A, Coaxial, 75 Ohm, Grey
มีสินค้า
Commercial Reference
M3T1TV75M_GY
Regular Price
THB 204
Special Price
THB 155
to see your company prices. Prices vary for your region.
75Ohm Coax TV Mech, GY
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
TV socket, AvatarOn A, Coaxial, 75 Ohm, Grey
Regular Price
THB 204
Special Price
THB 155
23% Off
คำอธิบาย
M3T1TV75M_GY is a Schneider Electric AvatarOn TV socket. Its matching mounting box can be recessed into the surface of the wall with flush type. Being made of brass, polycarbonate material, this TV socket is quite reliable and resistant. It is 69.3 mm in width, 23.1 mm in height, 26.5 mm in depth. What's more, it well satisfied the standard of IEC 60670-1. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
รายละเอียดสินค้า
-
ActivityHDCWD
-
หมายเลขส่วนประกอบM3T1TV75M_GY
-
ประเภทสินค้าTV Socket
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)16.0 g
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าAvatarON A
-
ขนาดบรรจุภัณฑ์26.5 x 69.3 x 23.1 mm
-
Pincode GroupThailand
more specification
less specification