TV Outlet, Concept, 75Ohm, Coaxial mechanism, White

3031TV75MS
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

TV Outlet, Concept, 75Ohm, Coaxial mechanism, White

Product Details

Activity HDCWD
Part Number 3031TV75MS
Product Type TV Socket
Package 1 Weight 21.170 g
Green Premium Label No
Breaking Capacity 25kA
Range Concept
Package1 Length*Width*Height (dimensions) 33 x 23 x 46 mm
Pincode Group Thailand

Seller Information

Documents

Reviews