
calcActive())">
analogue output cartridge, Modicon M241, 2 analog outputs
TMC4AQ2
THB 13,161.00
THB 9,550.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

TMC4AQ2
analogue output cartridge, Modicon M241, 2 analog outputs
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
analogue output cartridge, Modicon M241, 2 analog outputs
THB 13,161.00
THB 9,550.00
คำอธิบาย
cartridge M241 - 2 analog outputs This product is part of the Modicon M241 range, an offer of logic controllers for performance demanding applications. This analogue output cartridge is for Modicon M241 logic controllers. It provides 2 analogue current outputs with 16bit resolution. The maximum twisted shielded pairs cable distance between devices is 30m for input. There is an insulation between output and internal logic at 500V DC and no insulation between outputs. It is furnished with spring terminal for electrical connection. Its dimensions are 34mm (Width) x 21mm (Depth) x 50mm (Height). It weighs 0.055kg. The Modicon M241 logic controllers are designed for high-performance compact machines incorporating speed and position control functions. This product is certified by CE, IACS E10, RCM, CSA, CULus. It meets ANSI/ISA 12-12-01, CSA C22.2 No 142, CSA C22.2 No 213, EN/IEC 61131-22007, marine specification (LR, ABS, DNV, GL), UL 1604 and UL 508 standards. This analogue output cartridge is compatible with Modicon M241C PLC. There is 1 slot for I/O cartridge on TM241C*24 . There are 2 slots for I/O cartridge on TM241C*40.
รายละเอียดสินค้า
Activity | IDMST |
---|---|
หมายเลขส่วนประกอบ | TMC4AQ2 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Modicon M241 |
ขนาดบรรจุภัณฑ์ | 0 x 34 x 50 mm |