
calcActive())">
power distribution module, Modicon TM5, 24V DC IO with bus
TM5SPS2
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

TM5SPS2
power distribution module, Modicon TM5, 24V DC IO with bus
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the Modicon TM5 range, an High-Performance and Safe IP20 Modular I/O System. The is a power distribution module is suitable for supply 24V DC I/O modules and bus TM5. It is a power distribution module with a current consumption of 25mA 24V DC and a maximum power dissipation of 1.91W. This product is part of a flexible and scalable I/O configuration for automation solutions. It has a short-circuit protection with 10A external fuse. It is an IP20 rated product. The housing colour is grey. It weighs 0.03kg. The Modicon TM5 meets the typical requirements of production and packaging machinery, as well as material handling and assembly systems. This product is certified by GOST-R, C-Tick, cULus and CSA. It meets IEC 61131-2, UL 508, CSA C22.2 No 213 and CSA C22.2 No 142 standards. It is compatible with Modicon M258 and Modicon LMC058 controllers. It is installed by mounting on a 35mm DIN rail. This modular IO system provides a flexible and scalable configuration of remote or distributed IO islands by connection with Modicon and PacDrive 3 controllers. Flexible and scalable, designed for complex machines.
รายละเอียดสินค้า
Activity | IDMST |
---|---|
หมายเลขส่วนประกอบ | TM5SPS2 |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Modicon TM5 |