
calcActive())">
discrete output module, Modicon TM3, 8 outputs transistor NPN, screw
TM3DQ8U
THB 7,308.10
THB 5,321.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

TM3DQ8U
discrete output module, Modicon TM3, 8 outputs transistor NPN, screw
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
discrete output module, Modicon TM3, 8 outputs transistor NPN, screw
THB 7,308.10
THB 5,321.00
คำอธิบาย
This product is part of the Modicon TM3 range, an offer of expansion IO modules for Modicon M221, M241, M251 and M262. The discrete output module provides 8 transistor outputs with sink (negative) logic. It is an output module with an output voltage of 24V DC and a current consumption of 20mA at 24V DC via bus connector. This product is capable of controlling variable speed drives or any device equipped with a current or voltage input. There is an insulation between output and internal logic at 2300V AC, outputs at 750V AC, output groups at 1500V AC. It is furnished with removable screw terminal for electrical connection with 5.08mm pitch adjustment for outputs. It is an IP20 rated product. Its dimensions are 27.4mm (Width) x 84.6mm (Depth) x 90mm (Height). It weighs 0.76kg. This product is marqued CE, and certified by CULus and C-Tick. It meets EN/IEC 61131-2 and EN/IEC 61010-2-201. This module is compatible with Modicon M241, Modicon M251 and Modicon M221 logic controllers. It supports top hat type TH35-15, top hat type TH35-7.5 rail conforming to IEC 60715 and plate or panel with fixing kit mount. Modicon TM3 expansion modules are designed with a smart interlocking assembly mechanism holding an internal bus, it supports data and power supply from the plc. Boost the performance of your controller with the Modicon TM3 IO system specially designed for the Modicon M221, M241 and M251 logic controllers.
รายละเอียดสินค้า
Activity | IDMST |
---|---|
หมายเลขส่วนประกอบ | TM3DQ8U |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Modicon TM3 |
ขนาดบรรจุภัณฑ์ | 0 x 27.4 x 90 mm |