
calcActive())">
discrete I/O module, Modicon TM3, 8 IO, 4 inputs, 4 relay outputs, spring, 24V DC
TM3DM8RG
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

TM3DM8RG
discrete I/O module, Modicon TM3, 8 IO, 4 inputs, 4 relay outputs, spring, 24V DC
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the Modicon TM3 range, an offer of expansion I/O modules for Modicon M221, M241, M251 and M262. The discrete I/O module provides 4 input channels, 4 relay output channels with normally open relay output. It is an I/O module with a relay output voltage of 24V DC, 240V AC, a current consumption of 65mA, 5mA at 5V DC via bus connector. This product is capable of controlling variable speed drives or any device equipped with a current or voltage input. There is an Insulation between input/output and internal logic at 500V AC, input and output groups at 1500V AC, open contact at 750V AC and non-insulated between inputs/outputs. It is furnished with removable spring terminal for electrical connection with 5.08mm pitch adjustment for inputs and outputs. It is an IP20 rated product. Its dimensions are 27.4mm (Width) x 84.6mm (Depth) x 90mm (Height). It weighs 0.95kg. This product is certified by CE, CULus and C-Tick. It meets EN/IEC 61131-2 and EN/IEC 61010-2-201 standards. This module is compatible with Modicon M241, Modicon M251 and Modicon M221 logic controller. It supports top hat type TH35-15, top hat type TH35-7.5 rail conforming to IEC 60715 and plate or panel with fixing kit mount. Modicon TM3 expansion modules have been designed with a simple interlocking assembly mechanism. A bus expansion connector is used to distribute data and the power supply when assembling the Modicon TM3 modules with logic controllers. Boost the performance of your controller with the Modicon TM3 I/O system specially designed for the Modicon M221, M241 and M251 logic controllers.
รายละเอียดสินค้า
Activity | IDMST |
---|---|
หมายเลขส่วนประกอบ | TM3DM8RG |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Modicon TM3 |
ขนาดบรรจุภัณฑ์ | 0 x 27.4 x 90 mm |