
calcActive())">
IO analog module, Modicon TM3, 4 inputs, 2 output, spring, 24V DC
TM3AM6G
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

TM3AM6G
IO analog module, Modicon TM3, 4 inputs, 2 output, spring, 24V DC
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the Modicon TM3 range, an offer of expansion I/O modules for Modicon M221, M241, M251 and M262. The analogue I/O module provides 4 inputs and 2 outputs with 11bit + sign and 12bit input resolution. It is an I/O module with a rated supply voltage of 24V DC, a current consumption of 45mA, 55mA at 5V DC via bus connector, 55mA, 100mA at 24V DC via external supply. This product is capable of controlling variable speed drives or any device equipped with a current or voltage input. There is an insulation between input and supply at 1500V AC, input and internal logic at 500V AC, output and supply at 1500V AC and output and internal logic at 500V AC. It is furnished with removable spring terminal for electrical connection with 3.18mm pitch adjustment for inputs and supply. It is an IP20 rated product. Its dimensions are 23.6mm (Width) x 70mm (Depth) x 90mm (Height). It weighs 0.1kg. This product is certified by CE. It meets EN/IEC 61131-2 and EN/IEC 61010-2-201 standards. This module is compatible with Modicon M241, Modicon M251 and Modicon M221 logic controller. It supports top hat type TH35-15, top hat type TH35-7.5 rail conforming to IEC 60715 and plate or panel with fixing kit mount. Modicon TM3 expansion modules have been designed with a simple interlocking assembly mechanism. A bus expansion connector is used to distribute data and the power supply when assembling the Modicon TM3 modules with logic controllers. Boost the performance of your controller with the Modicon TM3 I/O system specially designed for the Modicon M221, M241 and M251 logic controllers.
รายละเอียดสินค้า
Activity | IDMST |
---|---|
หมายเลขส่วนประกอบ | TM3AM6G |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Modicon TM3 |
ขนาดบรรจุภัณฑ์ | 0 x 23.6 x 90 mm |