
calcActive())">
controller M200 24 IO transistor SINK+ Ethernet
TM200CE24U
THB 0.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

TM200CE24U
controller M200 24 IO transistor SINK+ Ethernet
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
คำอธิบาย
This product is part of the Easy modicon M200 range, an offer of logic controllers for up to 168 I/O, 2 axis motion control. This logic controller provides 6 regular inputs, 4 fast inputs, 4 high speed inputs and 8 transistor outputs, 2 fast outputs. It is a Modicon logic controller with a rated supply voltage/output voltage of 24V DC, an output current of 0.5A and a power consumption of 10W at 24V DC. Easy to maintain and update with its micro SD memory card. Integrated connections are mini B USB 2.0, serial link 1 and RS485, serial link 2 and RS232/RS485, ethernet Modbus TCP/IP, and serial link 2 and RS485. It is a controller with an internal flash of 512byte and a micro SD card capacity of 32GB. It is an IP20 rated product. Its dimensions are 175mm (Width) x 70mm (Depth) x 90mm (Height). It weighs 0.504kg. Designed for textile, machine tool, packaging, material handling, pumping, hoisting, electronic assembly machines. This product is certified by CE, CSA, IACS E10, RCM and CULus. It meets EN/IEC 61010-2-201 and EN/IEC 61131-2 standards. It supports DIN rail mount. Entry-level plc perfectly suited to meet specific needs of emerging markets at an affordable price without compromise. Best performance/price ratio solutions for your small automation systems requiring flexibility and simple motion.
รายละเอียดสินค้า
Activity | IDMST |
---|---|
หมายเลขส่วนประกอบ | TM200CE24U |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Modicon Easy M200 |
ขนาดบรรจุภัณฑ์ | 0 x 130 x 90 mm |