
calcActive())">
controller M200 24 IO relay
TM200C24R
THB 10,154.30
THB 6,603.00
รวมภาษี
To View the best prices please Sign in / Register.
กำลังโหลด...
All Sellers

TM200C24R
controller M200 24 IO relay
ผู้ขาย | ราคา | Delivery | Shipping Cost | |
---|---|---|---|---|
ดูประวัติผู้ขาย
เครือข่าย B2B
|
|
Shipping Cost
Free Shipping
|
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
สินค้าหมด
controller M200 24 IO relay
THB 10,154.30
THB 6,603.00
คำอธิบาย
This product is part of the Easy modicon M200 range, an offer of logic controllers for up to 168 I/O, 2 axis motion control. This logic controller provides 4 fast inputs, 4 high speed inputs, 6 regular inputs and 10 relay outputs, normally opened relay output. It is a Modicon logic controller with an input voltage of 24V DC, a discrete output voltage of 24V DC, 220V AC and an output current of 2A. Easy to maintain and update with its micro SD memory card. Integrated connections are mini B USB 2.0, non isolated serial link 1 and RS485, non isolated serial link 2 and RS232/RS485, and isolated serial link 2 and RS485. It is a controller with an internal flash of 512byte and a micro SD card capacity of 32GB. It is an IP20 rated product. Its dimensions are 130mm (Width) x 70mm (Depth) x 90mm (Height). It weighs 0.405kg. Designed for textile, machine tool, packaging, material handling, pumping, hoisting, electronic assembly machines. This product is certified by CE, CSA, IACS E10, RCM and CULus. It meets EN/IEC 61010-2-201 and EN/IEC 61131-2 standards. It supports DIN rail mount. Entry-level plc perfectly suited to meet specific needs of emerging markets at an affordable price without compromise. Best performance/price ratio solutions for your small automation systems requiring flexibility and simple motion.
รายละเอียดสินค้า
Activity | IDMST |
---|---|
หมายเลขส่วนประกอบ | TM200C24R |
ฉลาก Green Premium | ไม่ใช่ |
ค่าพิกัดกระแส | 25kA |
กลุ่มสินค้า | Modicon Easy M200 |
ขนาดบรรจุภัณฑ์ | 0 x 130 x 90 mm |