LRD3363

thermal overload relays, TeSys Deca, 63...80A, class 10A

49% Off
1/1
LRD3363

thermal overload relays, TeSys Deca, 63...80A, class 10A

มีสินค้า
Commercial Reference
LRD3363
Regular Price THB 5,992 Special Price THB 3,056
To View the best prices please sign in or register.
  • Metal bezel making it ideal for severe environments specially for high impact and vibration resistance applications
  • Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists
  • Designed to fit in a standard 22mm cut-out ensuring compatibility with pre-existing machinery
  • Designed as per international standards for high performance
  • Wide range of operating temperature from -40 to +70 °C/-40 to +158 °F
CHECK DELIVERY TIME & COD AVAILABILITY

เพิ่มเพื่อเปรียบเทียบ

ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้

thermal overload relays, TeSys Deca, 63...80A, class 10A

Regular Price THB 5,992 Special Price THB 3,056
49% Off

คำอธิบาย

TeSys LRD thermal overload relay, 80A/1000V, thermal setting range 63-80A, tripping class 10A, for protection of 3-phase motors 37kW@400V. Differential device with phase failure and load unbalance detection. It provides a thermal adjustement dial, a manual-automatic reset selector acting also as reset button, a trip test button for simulation of a tripping, a stop button, a flag indicator and 2 auxiliary contacts 1NO+1NC for fault signalling. Settings are protected by a transparent cover lockable by sealing. Connection by screw clamp terminals, it connects directly to the bottom terminals of 3-pole contactors LC1D80-D95. Mounting on DIN rail or screw fixing, separated from the contactor, with use of a terminal block LA7D3064 (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, ATEX, Marine), Green Premium compliant (RoHs/Reach).

รายละเอียดสินค้า

  • Activity
    PPCTR
  • หมายเลขส่วนประกอบ
    LRD3363
  • ประเภทสินค้า
    differential thermal overload relay
  • หน่วยบรจุภัณฑ์
    Pc
  • จำนวนจำนวนสินค้าในบรรจุภัณฑ์
    1
  • น้ำหนักสินค้า(รวมบรรจุภัณฑ์)
    512.0 g
  • ฉลาก Green Premium
    ไม่
  • ค่าพิกัดกระแส
    25kA
  • กลุ่มสินค้า
    TeSys LR.D
  • ขนาดบรรจุภัณฑ์
    8 x 7.6 x 12 cm
more specification
less specification