Thermal overload relay, TeSys Deca, 9...13 A, class 10A

LRD16
THB 1,979.50
THB 1,979.50

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

TeSys LRD thermal overload relay, 13A/690V, thermal setting range 9-13A, tripping class 10A, for protection of 3-phase motors 5.5kW@400V. Differential device with phase failure and load unbalance detection. It provides a thermal adjustement dial, a manual-automatic reset selector, a test selector for simulation of a tripping, reset and stop buttons, a flag indicator and 2 auxiliary contacts 1NO+1NC for fault signalling. Settings are protected by a transparent cover lockable by sealing. Connection by screw clamp terminals, it connects directly to the bottom terminals of 3-pole contactors LC1D12-D38. Mounting on DIN rail or screw fixing, separated from the contactor, with use of a terminal block LAD7B106 (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, ATEX, Marine), Green Premium compliant (RoHs/Reach).

รายละเอียดสินค้า

ข้อมูลผู้ขาย

Documents

รีวิว

สินค้าที่คุณอาจจะสนใจ

Motor circuit breaker, TeSys Deca, 3P, 14 A, magnetic, rotary handle, screw clamp terminals
GV2L16

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
Price starting from
THB 3,819.90
THB 1,692.00
Adapter terminal block, TeSys Deca, for separate mounting, for use with LR97D
LAD7B106

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
Price starting from
THB 1,048.60
THB 535.00
TeSys Deca contactor - 3P(3 NO) - AC-3/AC-3e - <lt/>= 440 V 18 A - 24 V AC coil
LC1D18B7

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
Price starting from
THB 2,257.70
THB 1,152.00
TeSys Deca contactor - 3P(3 NO) - AC-3/AC-3e - <lt/>= 440 V 18 A - 220 V AC coil
LC1D18M7

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
Price starting from
THB 2,193.50
THB 1,119.00
Pushs button reset for 17...120mm actuation distance- Harmony XB5- plastic- flush- blue- 22mm- marked R
XB5AA86102

สินค้าหมด

Contactor- TeSys Deca- 3P(3 NO)- AC-3/AC-3e- 0 to 440V- 18A- 230VAC 50/60Hz coil
LC1D18P7

สินค้าหมด

TeSys D thermal overload relays - pre-wiring kit of NC contact
LAD7C1

สินค้าหมด

TeSys Deca thermal overload relays - remote electrical stop - 110V DC/AC
LAD703F

สินค้าหมด