TeSys Vario - emergency stop switch disconnector - 80 A - on door

VCF4
THB 5,189.50
THB 5,189.50

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

TeSys Vario switch disconnector for door mounting, 3 poles, 80A/690V, for motor switching applications up to 30kW@400V AC-23. Complete unit composed of a switch body V4, a red handle with yellow 60x60mm front plate KCF2PZ. Intended for main and emergency stop switch disconnecting usage. Padlockable handle, for 3 padlocks (to be ordered separately). Handle with 4 screws fixing on door, ensuring IP65 to the mounting. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

รายละเอียดสินค้า

ข้อมูลผู้ขาย

Documents

รีวิว

สินค้าที่คุณอาจจะสนใจ

TeSys VARIO - auxiliary contact block - 1 NC early-break+1 NO late-make
VZ7

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
SQD Power
Price starting from
THB 963.00
THB 491.00
TeSys VARIO - front and red rotary handle - 1 to 3 padlocking
KCF2PZ

สินค้าหมด

TeSys VARIO - auxiliary contact block - 1 NO + 1 NO
VZ20

สินค้าหมด

TeSys VARIO - additional neutral block - 80 A - for V3 / V4
VZ12

check-small มีสินค้า

Sonepar (Thailand) Limited
SQD Power
Price starting from
THB 1,605.00
THB 819.00
TeSys VARIO - additional earthing block - 80 A - for V3 / V4
VZ15

check-small มีสินค้า

Sonepar (Thailand) Limited
SQD Power
Price starting from
THB 973.70
THB 497.00
V4
V4

สินค้าหมด

Emergency stop switching off- Harmony XB4- metal- red mushroom- 40mm- 22mm- trigger latching turn to release- 2NC
XB4BS8444

check-small มีสินค้า

Sonepar (Thailand) Limited
S.Q.D. MARKETING CO.LTD.
SQD Power
Price starting from
THB 1,251.90
THB 765.00
contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <lt/>=440V, 80A, 48V AC 50/60Hz coil
LC1D80E7

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
Price starting from
THB 9,897.50
THB 5,048.00