TeSys LE - enclosed DOL starter - 5.5...8 A - 380 V AC coil

LE1M35Q714
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

TeSys enclosed starter with contactor and thermal overload relay, 3 poles, for non-reversing motor control applications up to 3kW@400V AC-3. Surface mounting enclosure with screw fixing, 2 knock-outs for cable glands on top and bottom. Self-extinguishing ABS material enclosure, IP65 protection. It includes a thermal overload relay LR2K and contactor LC1K with a control circuit 380V 50/60Hz already prewired between the power phases. Equipped with a green pushbutton Start (I), a red pushbutton Stop/Reset (O), and a yellow operating indicator. To be combined with an external short circuit protection component, to reach a type 1 or type 2 coordination. It conforms to IEC 60947-4-1, Green Premium compliant (RoHS/REACh).

Product Details

Activity PPCTR
Part Number LE1M35Q714
Product Type enclosed DOL starter
Unit Type Of Package 1 Pc
Number Of Units In Package 1 1
Package 1 Weight 577.0 g
Green Premium Label No
Breaking Capacity 25kA
Range TeSys LE
Package1 Length*Width*Height (dimensions) 8.2 x 11.5 x 16.5 cm

Seller Information

Documents

Reviews