TeSys K contactor, 3P, AC-3 440V 6 A, 1NO aux., 24V AC coil,screw clamp terminals

LC1K0610B7
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

TeSys K contactor, 3 poles (3NO), for motor control applications up to 6A/690V AC-3 (2.2kW@400V). It provides a 24V 50/60Hz AC coil, 1NO built-in auxiliary contact, connection by screw clamp terminals. For operating rates until 600 cycles/hour and environments until 50°C, it procures reliability and durability to standard applications. Very compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).

Product Details

Activity PPCTR
Part Number LC1K0610B7
Product Type contactor
Unit Type Of Package 1 Pc
Number Of Units In Package 1 1
Package 1 Weight 178.3 g
Green Premium Label No
Breaking Capacity 25kA
Range TeSys k
Package1 Length*Width*Height (dimensions) 4.8 x 6.1 x 6.5 cm

Seller Information

Documents

Reviews