LRD365

TeSys Deca thermal overload relays - 48...65 A - class 10A

49% Off
1/1
LRD365

TeSys Deca thermal overload relays - 48...65 A - class 10A

มีสินค้า
Commercial Reference
LRD365
Regular Price THB 5,350 Special Price THB 2,729
To View the best prices please sign in or register.
  • Metal bezel making it ideal for severe environments specially for high impact and vibration resistance applications
  • Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists
  • Designed to fit in a standard 22mm cut-out ensuring compatibility with pre-existing machinery
  • Designed as per international standards for high performance
  • Wide range of operating temperature from -40 to +70 °C/-40 to +158 °F
CHECK DELIVERY TIME & COD AVAILABILITY

เพิ่มเพื่อเปรียบเทียบ

ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้

TeSys Deca thermal overload relays - 48...65 A - class 10A

Regular Price THB 5,350 Special Price THB 2,729
49% Off

คำอธิบาย

TeSys LRD thermal overload relay, 65A/690V, thermal setting range 48-65A, tripping class 10A, for protection of 3-phase motors 30kW@400V. Differential device with phase failure and load unbalance detection. It provides a thermal adjustement dial, a manual-automatic reset selector, a test selector for simulation of a tripping, reset and stop buttons, a flag indicator and 2 auxiliary contacts 1NO+1NC for fault signalling. Settings are protected by a transparent cover lockable by sealing. Connection by EverLink BTR screw terminals , it connects directly to the bottom terminals of 3-pole contactors LC1D40A-D80A. Mounting on DIN rail or screw fixing, separated from the contactor, with use of a terminal block LAD96560 (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHs/Reach).

รายละเอียดสินค้า

  • Activity
    PPCTR
  • หมายเลขส่วนประกอบ
    LRD365
  • ประเภทสินค้า
    differential thermal overload relay
  • หน่วยบรจุภัณฑ์
    Pc
  • จำนวนจำนวนสินค้าในบรรจุภัณฑ์
    1
  • น้ำหนักสินค้า(รวมบรรจุภัณฑ์)
    394.0 g
  • ฉลาก Green Premium
    ไม่
  • ค่าพิกัดกระแส
    25kA
  • กลุ่มสินค้า
    TeSys LR.D
  • ขนาดบรรจุภัณฑ์
    6.2 x 11 x 14 cm
more specification
less specification