TeSys Deca thermal overload relays - 1.6...2.5 A - class 10A

LRD07
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

TeSys LRD thermal overload relay, 2.5A/690V, thermal setting range 1.6-2.5A, tripping class 10A, for protection of 3-phase motors 0.75kW@400V. Differential device with phase failure and load unbalance detection. It provides a thermal adjustement dial, a manual-automatic reset selector, a test selector for simulation of a tripping, reset and stop buttons, a flag indicator and 2 auxiliary contacts 1NO+1NC for fault signalling. Settings are protected by a transparent cover lockable by sealing. Connection by screw clamp terminals, it connects directly to the bottom terminals of 3-pole contactors LC1D09-D38. Mounting on DIN rail or screw fixing, separated from the contactor, with use of a terminal block LAD7B106 (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, ATEX, Marine), Green Premium compliant (RoHs/Reach).

Product Details

Activity PPCTR
Part Number LRD07
Product Type differential thermal overload relay
Unit Type Of Package 1 Pc
Number Of Units In Package 1 1
Package 1 Weight 138.0 g
Green Premium Label No
Breaking Capacity 25kA
Range TeSys LR.D
Package1 Length*Width*Height (dimensions) 8.8 x 7.7 x 4.9 cm

Seller Information

Documents

Reviews