CAD32BD
TeSys Deca control relay - 3 NO + 2 NC - <lt/>= 690 V - 24 V DC standard coil
CAD32BD
TeSys Deca control relay - 3 NO + 2 NC - <lt/>= 690 V - 24 V DC standard coil
มีสินค้า
Commercial Reference
CAD32BD - Th - Config
THB 2,033
to see your company prices. Prices vary for your region.
- High performance to ensure machine and system availability
- Wide range to meet most industrial applications
- Compact Design to save the panel space
- Easy installation and maintenance with plug-in relay
- Flexibile options of sockets and accessories
- One-step loackable test button and mechanical indicator for contact status
- Electrical durability of 100,000 cycles
- Wide range of operating temperature from -40°C to 55°C
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
Không tìm thấy nhà bán cho sản phẩm này
TeSys Deca control relay - 3 NO + 2 NC - <lt/>= 690 V - 24 V DC standard coil
THB 2,033
คำอธิบาย
TeSys D control relay, 5 contacts (3NO + 2NC), 10A/690V, for control of electromagnetic loads AC-15/DC-13. It provides a 24V DC control circuit with no inrush consumption and equipped with a surge suppression device, connection by screw clamp terminals. For high operating rates until 180 cycles/min and ambient temperature -40/+60°C, it procures high reliability and durability. Compact (45mm width), for clipping on 35mm DIN rail or fixing by screw. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium product (RoHS/REACh).
รายละเอียดสินค้า
-
ประเภทสินค้าcontrol relay
-
หน่วยบรจุภัณฑ์Pc
-
จำนวนจำนวนสินค้าในบรรจุภัณฑ์1
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)528.0 g
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าTeSys k, d, SK (auxiliary contactors)
-
ขนาดบรรจุภัณฑ์5.2 x 9.2 x 11.2 cm
more specification
less specification