LC1D40008M7
TeSys Deca contactor , 4P(2 NO + 2 NC) , AC-1 <lt/>= 440V, 60 A 220V AC 50/60 Hz coil
LC1D40008M7
TeSys Deca contactor , 4P(2 NO + 2 NC) , AC-1 <lt/>= 440V, 60 A 220V AC 50/60 Hz coil
มีสินค้า
Commercial Reference
LC1D40008M7
Regular Price
THB 8,763
Special Price
THB 4,469
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
ไม่พบผู้จัดจำหน่ายสำหรับสินค้านี้
TeSys Deca contactor , 4P(2 NO + 2 NC) , AC-1 <lt/>= 440V, 60 A 220V AC 50/60 Hz coil
Regular Price
THB 8,763
Special Price
THB 4,469
49% Off
คำอธิบาย
TeSys Deca contactor, 4 poles (2NO+2NC), for non-inductive load applications up to 60A/690V AC-1. It provides a 220V 50/60Hz AC coil, power connection by screw terminals, control connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (85mm width), DIN-rail mounting or screw fixing. Without build-in auxiliary contacts, side and front mounting auxiliary contact blocks available (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
รายละเอียดสินค้า
-
ActivityPPCTR
-
หมายเลขส่วนประกอบLC1D40008M7
-
ประเภทสินค้าcontactor
-
หน่วยบรจุภัณฑ์Pc
-
จำนวนจำนวนสินค้าในบรรจุภัณฑ์1
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)1.47 kg
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าTeSys D
-
ขนาดบรรจุภัณฑ์11.2 x 13.5 x 15.2 cm
more specification
less specification