LC1D65AF7
TeSys Deca contactor - 3P(3 NO) - AC-3/AC-3e - <lt/>= 440 V 65 A - 110 V AC 50/60 Hz coil
LC1D65AF7
TeSys Deca contactor - 3P(3 NO) - AC-3/AC-3e - <lt/>= 440 V 65 A - 110 V AC 50/60 Hz coil
มีสินค้า
Commercial Reference
LC1D65AF7 - Th - Config
THB 8,742
to see your company prices. Prices vary for your region.
- Designed for simple installation
- Designed for mechanical handling
- Available in quantities of 1
- 18 months warranty
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
Không tìm thấy nhà bán cho sản phẩm này
TeSys Deca contactor - 3P(3 NO) - AC-3/AC-3e - <lt/>= 440 V 65 A - 110 V AC 50/60 Hz coil
THB 8,742
คำอธิบาย
TeSys D contactor, 3 poles (3NO), for motor control applications up to 65A/440V AC-3/3e (30kW@400V). It provides a 110V 50/60Hz AC coil, 1NO+1NC built-in auxiliary contacts (NC mirror certified), power connection by EverLink BTR screw connectors, control connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (55mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
รายละเอียดสินค้า
-
ประเภทสินค้าcontactor
-
หน่วยบรจุภัณฑ์Pc
-
จำนวนจำนวนสินค้าในบรรจุภัณฑ์1
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)946 g
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าTeSys D
-
ขนาดบรรจุภัณฑ์6.2 x 13.7 x 15.2 cm
more specification
less specification