TeSys Deca contactor - 3P(3 NO) - AC-3/AC-3e - <lt/>= 440 V 25 A - 24 V AC coil

LC1D25B7
THB 3,327.70
THB 3,327.70

รวมภาษี

login_green To View the best prices please Sign in / Register.
loader
กำลังโหลด...

คำอธิบาย

TeSys D contactor, 3 poles (3NO), for motor control applications up to 25A/690V AC-3/3e (11kW@400V). It provides a 24V 50/60Hz AC coil, 1NO+1NC built-in auxiliary contacts (NC mirror certified), connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

รายละเอียดสินค้า

ข้อมูลผู้ขาย

Documents

รีวิว

สินค้าที่คุณอาจจะสนใจ

Auxiliary contact block, TeSys Deca, 2NO, front mounting, screw clamp terminals
LADN20

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
Price starting from
THB 749.00
THB 382.00
Mechanical latch block- TeSys Deca- 24V AC/DC
LAD6K10B

สินค้าหมด

Thermal overload relay, TeSys Deca, 16...24 A, class 10A
LRD22

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
Price starting from
THB 2,140.00
THB 1,091.00
Motor circuit breaker-TeSys Deca frame 2-3P-25A-magnetic-toggle control-screw clamp terminals
GV2LE22

สินค้าหมด

Time delay auxiliary contact block, TeSys Deca, 1NO + 1NC, on delay 1-30s, front, screw clamp terminals
LADT2

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
Price starting from
THB 3,317.00
THB 1,692.00
Auxiliary contact block, TeSys Deca, 4NO, front mounting, screw clamp terminals
LADN40

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
K.P.T. Machinery
Price starting from
THB 1,337.50
THB 682.00
Auxiliary contact block, TeSys Deca, 2NO + 2NC, front mounting, screw clamp terminals
LADN22

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
Price starting from
THB 1,412.40
THB 720.00
Kit for assembling 3P reversing contactors, LC1D09-D38 with screw clamp terminals, without electrical interlock
LAD9R1

check-small มีสินค้า

S.Q.D. MARKETING CO.LTD.
Price starting from
THB 1,284.00
THB 655.00