Telephone outlet, Concept, 6 pin, 4 wire, with shutter

3031RJ64M-T
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Concept one gang telephone socket applies RJ11 connector It has shutter on the module to prevent dust ingress and foreign object insertion The module comes in white color

Product Details

Activity HDCWD
Part Number 3031RJ64M-T
Product Type Telephone Socket
Package 1 Weight 30.0 g
Green Premium Label No
Breaking Capacity 25kA
Range Concept
Package1 Length*Width*Height (dimensions) 45 x 11 x 10.5 mm
Pincode Group Thailand

Seller Information

Documents

Reviews