Switch disconnector iSW - 1P - 40 A - 240 V

A9S65140
login_green To View the best prices please Sign in / Register.
Out of stock

Description

  • This Acti9 iSW is a modular and reliable switch disconnector
  • it is a 1P, rated current is 40A, and operating voltage is 240VAC
  • Electrical endurance goes up to 15000 cycles, and Mechanical endurance goes up to 20000 cycles
  • The operating temperature is -25°C to +60°C
  • The storage temperature is -40°C to +85°C
  • The degree of protection is IP20 and IP40 in an enclosure
  • It is DIN rail mountable
  • The width in 9mm pitches is 2
  • The dimensions are (W) 18mm x (H) 85mm x (D) 73mm
  • This switch disconnector is used for control and isolation
  • This product is compliant with EN/IEC 60947-3

Product Details

Activity HDCFD
Part Number A9S65140
Control Type Toggle
Poles Description 1P
Warranty Period 18 months
Product or component type Switch disconnector
Product Type Acti 9 iSW & SW
tax text on product card Incl. Tax
Wire Stripping Limit 9 mm
Mechanical Durability 20000 cycles
Electric Durability 15000 cycles
Unit Type Of Package 1 PCE
Number Of Units In Package 1 1
Package 1 Weight 83.75 g
Device Short Name iSW
Device Application Control, Isolation
Breaking Capacity 25kA
Product Category Acti9 Switch Disconnectors
Range Acti 9 iSW & SW
Package1 Length*Width*Height (dimensions) 9.5 x 7.5 x 2 cm

Seller Information

Documents

Reviews