A7033F_GY
Switch, Avataron A, 16AX 250V, 3 Gang, 1 Way, with Fluorescent, S size, Grey
A7033F_GY
Switch, Avataron A, 16AX 250V, 3 Gang, 1 Way, with Fluorescent, S size, Grey
มีสินค้า
Commercial Reference
A7033F_GY - Th - Config
Regular Price
THB 161
Special Price
THB 122
to see your company prices. Prices vary for your region.
16AX 250V~ 3G 1W SW w Fluo S, GY
CHECK DELIVERY TIME & COD AVAILABILITY
เพิ่มเพื่อเปรียบเทียบ
Không tìm thấy nhà bán cho sản phẩm này
Switch, Avataron A, 16AX 250V, 3 Gang, 1 Way, with Fluorescent, S size, Grey
Regular Price
THB 161
Special Price
THB 122
24% Off
คำอธิบาย
Schneider Electric AvatarOn switch A7033F_GY is a complete product in color grey. This is a 1-way switch with fluorescent lighting. And its rated current is 16AX. It is 120 mm in width, 70 mm in height, 33 mm in depth, with an embedding depth of 22 mm. Its matching mounting box can be recessed into the surface of the wall with flush type. It reaches IP20 degree of protection too. The connection terminals of this switch are screwless type terminals. Being made of PC 10 % GF material, this switch is quite reliable and resistant. It obtained IEC, TIS certificate as well. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
รายละเอียดสินค้า
-
หมายเลขส่วนประกอบA7033F_GY
-
ประเภทสินค้าSwitch
-
น้ำหนักสินค้า(รวมบรรจุภัณฑ์)128.0 g
-
ฉลาก Green Premiumไม่
-
ค่าพิกัดกระแส25kA
-
กลุ่มสินค้าAvatarON A
-
ขนาดบรรจุภัณฑ์33 x 120 x 70 mm
-
Pincode GroupThailand
more specification
less specification