Switch, Avataron A, 16AX 250V, 2 Way, E sized, White

M3T31_E2_WE
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Schneider Electric AvatarOn switch M3T31_E2_WE is a complete product in color white. This is a 2-way switch with fluorescent lighting. And its rated current is 16AX. It is 70.1 mm in width, 69.3 mm in height, 33 mm in depth, with an embedding depth of 22 mm. Its matching mounting box can be recessed into the surface of the wall with flush type. It reaches IP20 degree of protection too. Its connection terminals are screwless type terminals. The switch is made of PC 10 % GF, making it as resistant as possible. It obtained IEC, TIS certificate as well. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.

Product Details

Activity HDCWD
Part Number M3T31_E2_WE
Product Type Switch
Package 1 Weight 31.0 g
Green Premium Label No
Breaking Capacity 25kA
Range AvatarON A
Package1 Length*Width*Height (dimensions) 33 x 70.1 x 69.3 mm
Pincode Group Thailand

Seller Information

Documents

Reviews