Switch, Avataron A, 16AX 250V, 2 Gang, 1 Way, with Fluorescent, M size, White

A7032F_WE
login_green To View the best prices please Sign in / Register.
เหลือเพียง 0 ในสต็อก
plain-icon

คำอธิบาย

Schneider Electric AvatarOn switch A7032F_WE is a complete product in color white. This is a 1-way switch with fluorescent lighting. And its rated current is 16AX. It is 120 mm in width, 70 mm in height, 33 mm in depth, with an embedding depth of 22 mm. Its matching mounting box can be recessed into the surface of the wall with flush type. It reaches IP20 degree of protection too. The connection terminals of this switch are screwless type terminals. The switch is made of PC 10 % GF, making it as resistant as possible. It obtained IEC, TIS certificate as well. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.

รายละเอียดสินค้า

Activity HDCWD
หมายเลขส่วนประกอบ A7032F_WE
ประเภทสินค้า Switch
น้ำหนักสินค้า(รวมบรรจุภัณฑ์) 118.0 g
ฉลาก Green Premium ไม่
ค่าพิกัดกระแส 25kA
กลุ่มสินค้า AvatarON A
ขนาดบรรจุภัณฑ์ 33 x 120 x 70 mm
Pincode Group Thailand

ข้อมูลผู้ขาย

Documents

รีวิว