
calcActive())">
Surround and Gridplate for 3MSized Module, Horizontal, White
A8401LH_WE
THB 64.20
THB 47.00
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A8401LH_WE
Surround and Gridplate for 3MSized Module, Horizontal, White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Surround and Gridplate for 3MSized Module, Horizontal, White
THB 64.20
THB 47.00
Description
Surround and Gridplate for 3MSized Module, Horizontal, White
Product Details
Activity | HDCWD |
---|---|
Part Number | A8401LH_WE |
Product Type | Cover Frame With Fixing Frame |
Package 1 Weight | 69.9 g |
Show Accessory | เลขที่ |
Green Premium Label | เลขที่ |
Breaking Capacity | 25kA |
Range | ZENcelo |
Package1 Length*Width*Height (dimensions) | 14.8 x 70 x 120 mm |
Pincode Group | Thailand |