Overtravel limit switches, XR and XF, power switch, manual reset, 4P, 50/25 A, 2/3P scheme

XF9D251
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This product is part of the XC Special range, an offer of limit switches. This overtravel limit switch is a device that converts a mechanical motion into an electrical control signal. It has 4 poles with manual reset. It is a limit switch with a rated operational current of 25/50A. It is furnished with manual latching type of operator, restricted by a padlockable device. It has power circuit electrical circuit with 2 entries tapped for PG21 cable gland without auxiliary contact block. It is an IP54 rated product. This case is made of aluminium alloy. It weighs 2.2kg. It is suitable for safety of hoisting equipment applications. This product is certified by CSA. It meets IEC 947-1, NF C 63-110, IEC 158-1, IEC 947-4 and VDE 0660 standards. This range of application-specific IEC limit switches with special formats (formerly known as OsiSense) are dedicated to specific applications such as hoisting, mining, minerals and metals or belt conveying. Special format limit switches for severe environments.

Product Details

Activity IDSEN
Part Number XF9D251
Green Premium Label No
Breaking Capacity 25kA
Range XR, XF

Seller Information

Documents

Reviews