![complete joystick controller - Ø30 - 2 directions - 1 C/O per direction main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/x/d/xd2al201.jpg)
complete joystick controller - Ø30 - 2 directions - 1 C/O per direction
Description
Product Details
Activity | IDSIG |
---|---|
Part Number | XD2AL201 |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | XD2,XD4 |
Package1 Length*Width*Height (dimensions) | 0 x 0 x 161 mm |