![NSX100B 25kA AC 3P3D 32A TMD main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/n/e/new1c10b3tm032.jpg)
calcPageSize())"
/>
calcPageSize())"
class="absolute inset-0 object-contain object-center w-full m-auto max-h-screen-75"
:class="{ 'cursor-pointer': !fullscreen }"
width="700"
height="700"
:loading="active!==index ? 'lazy' : 'eager'"
:src="fullscreen ? image.full : image.img"
x-transition.opacity.duration.500ms x-show="active===index"
/>
calcActive())">
NSX100B 25kA AC 3P3D 32A TMD
C10B3TM032
Product Details
Activity |
PPCCB |
Part Number |
C10B3TM032 |
[In] rated current (AT) |
32 A |
No of Poles |
3P |
Product Type |
MCCB NSX CB |
tax text on product card |
Incl. Tax |
Package 1 Weight |
1.888 kg |
Green Premium Label |
No |
Breaking Capacity |
B (25 kA) |
Trip Unit Rating |
32-32 A at 40 deg C |
Product Category |
Circuit Breakers |
Package1 Length*Width*Height (dimensions) |
20 x 12 x 15 cm |
Frame size (AF) |
100 A |
Pincode Group |
Thailand |
Seller Information
Documents
Reviews