![MG EZC250 18KA 415V 3P 125A main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/e/z/ezc250f3125_4.jpg)
MG EZC250 18KA 415V 3P 125A
Incl. Tax
Incl. Tax
All Sellers
![](https://eshop-th.se.com/media/catalog/product/e/z/ezc250f3125_4.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
MG EZC250 18KA 415V 3P 125A
Incl. Tax
Incl. Tax
Product Details
Activity | PPCCB |
---|---|
Part Number | EZC250F3125 |
[In] rated current (AT) | 125 A |
No of Poles | 3P |
Product Type | MCCB EZC CB |
tax text on product card | Incl. Tax |
Package 1 Weight | 1.64 kg |
Green Premium Label | No |
Breaking Capacity | F |
Trip Unit Rating | 125-125 A at 50 deg C |
Product Category | Circuit Breakers |
Package1 Length*Width*Height (dimensions) | 18 x 11.3 x 11.4 cm |
Frame size (AF) | 250 A |
Pincode Group | Thailand |