Harmony XAP, XB2 SL, Empty control station, zinc alloy, blue, 3 cut-outs, Ø22, 80 x 130 x 51.5 mm

XAPM2203
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony XAPM die-cast empty control station has 3 cut-out for 3 push buttons / 3 functions for controlling of operation in machines. This 3 cut-out blue empty control station enables machine builders to customize their machines by easily adding any control and signalling functionality units on the enclosure according to the operation required. It is designed for simple and mass production machines, textiles, packaging, handling small lifting systems, control of garage doors, rolling shutters, smoke extraction vents. It is compatible with Harmony 22mm range push buttons, switches and pilot lights. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65 / IP69 / IP69K, making it ideal for operation in harsh environments. It can be retrofitted with all 22 mm push buttons, pilot lights, selector switches and joysticks. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.

Product Details

Activity IDSIG
Part Number XAPM2203
Product Type die-cast empty control station
Unit Type Of Package 1 Pc
Number Of Units In Package 1 1
Package 1 Weight 698.0 g
Green Premium Label No
Breaking Capacity 25kA
Range Harmony XAP, XB2 SL
Package1 Length*Width*Height (dimensions) 9.4 x 9 x 15.6 cm

Seller Information

Documents

Reviews