![Motor circuit breaker,EasyPact TVS,GZ1LE,3P,0.63A,magnetic detection main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/g/z/gz1le04.jpg)
Motor circuit breaker,EasyPact TVS,GZ1LE,3P,0.63A,magnetic detection
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | GZ1LE04 |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Easypact TVS Motor circuit breaker |
Package1 Length*Width*Height (dimensions) | 0 x 44.5 x 89 mm |