![C120NA-DC - 2P - 100 A - 1000 V main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/a/9/a9n61701_1.jpg)
C120NA-DC - 2P - 100 A - 1000 V
Product Details
Activity | HDCFD |
---|---|
Part Number | A9N61701 |
Warranty Period | 18 months |
Product Type | Acti 9 C60NA-DC, SW60-DC, C120NA-DC |
tax text on product card | Incl. Tax |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 968 g |
Product Category | Acti9 Devices for DC Circuits (Direct Currrent) |
Range | Acti 9 C60NA-DC, SW60-DC, C120NA-DC |
Package1 Length*Width*Height (dimensions) | 15.5 x 15.3 x 8.1 cm |