Bestsellers

22 results

Sort By arrow-down
Wander socket outlet, Mureva PK, Fast connection, 32A, 2P+E, 220V, IP44
PKY32M423

check-small In stock

Price starting from
THB 419.44
PratiKa socket - fast - straight - 32A - 3P + E - 380...415 V AC - panel
PKY32G434

check-small In stock

Price starting from
THB 802.50
Surface mounting box, AvatarOn A, White
M3T01SMB_WE

check-small In stock

Price starting from
THB 22.47
Surface mounting box, AvatarOn A, Black
M3T01SMB_BK

check-small In stock

Price starting from
THB 22.47
QOvs - miniature circuit-breaker - 1P - C curve - 20A - 6kA (1 Box:12 Pcs)
QO120VSC6Tx12

Out of stock

Harmony XB7, Monolithic selector switch, plastic, black, Ø22, stay put, 3 positions, stay put, 2 NO
XB7ND33

check-small In stock

Price starting from
THB 417.30
THB 177.00
Monolithic pilot light, Easy Harmony XA2, plastic, green, 22mm, integral LED, 220…230V AC, anti interference
XA2EVM3LC

check-small In stock

Price starting from
THB 133.75
THB 68.00
Harmony, Socket, for RXM2/RXM4 relays, screw clamp terminals, mixed contact
RXZE2M114

check-small In stock

Price starting from
THB 171.20
THB 94.00
TeSys Deca contactor - 3P(3 NO) - AC-3/AC-3e - <lt/>= 440 V 9 A - 220 V AC coil
LC1D09M7

check-small In stock

Price starting from
THB 1,284.00
THB 654.84
Miniature circuit breaker (MCB), Square D QOvs, 1P, 32A, C curve, 6000A (IEC/EN 60898-1)
QO132VSC6T

check-small In stock

Price starting from
THB 277.13
THB 127.00
Miniature circuit breaker (MCB), Square D QOvs, 1P, 20A, C curve, 6000A (IEC/EN 60898-1)
QO120VSC6T

check-small In stock

Price starting from
THB 277.13
THB 127.00
Miniature circuit breaker (MCB), Square D QOvs, 1P, 16A, C curve, 6000A (IEC/EN 60898-1)
QO116VSC6T

check-small In stock

Price starting from
THB 277.13
THB 127.00