![Adjustable time delay relay for MN voltage release200/250 VDC200/250 VAC 50/60 Hz main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/3/3/33682_1.jpg)
Adjustable time delay relay for MN voltage release200/250 VDC200/250 VAC 50/60 Hz
Incl. Tax
Incl. Tax
All Sellers
![adjustable time delay relay for MN voltage release200/250 VDC200/250 VAC 50/60 Hz](https://eshop-th.se.com/media/catalog/product/3/3/33682_1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Adjustable time delay relay for MN voltage release200/250 VDC200/250 VAC 50/60 Hz
Incl. Tax
Incl. Tax
Description
Product Details
Activity | PPACB |
---|---|
Part Number | 33682 |
Warranty Period | 18 months |
Product or component type | Time delay relay |
Product Type | Compact NS switches disconnectors |
tax text on product card | Incl. Tax |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 166 g |
Device Application | control |
Range | Compact NS |
Package1 Length*Width*Height (dimensions) | 9 x 8 x 9 cm |