![Circuit breaker, GoPact MCCB 250, 3 poles, 36kA at 415VAC, 250A rating, TMD trip unit, adjustable thermal protection main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/g/2/g25f3a250.png)
Circuit breaker, GoPact MCCB 250, 3 poles, 36kA at 415VAC, 250A rating, TMD trip unit, adjustable thermal protection
Incl. Tax
Incl. Tax
All Sellers
![Circuit breaker, GoPact MCCB 250, 3 poles, 36kA at 415VAC, 250A rating, TMD trip unit, adjustable thermal protection](https://eshop-th.se.com/media/catalog/product/g/2/g25f3a250.png)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Circuit breaker, GoPact MCCB 250, 3 poles, 36kA at 415VAC, 250A rating, TMD trip unit, adjustable thermal protection
Incl. Tax
Incl. Tax
Description
Product Details
Activity | PPCCB |
---|---|
Part Number | G25F3A250 |
Package 1 Weight | 1.9 Kg |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | GoPact MCCB |
Package1 Length*Width*Height (dimensions) | 105 x 165 x 90 mm |